Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 88X-12 | N/A 24 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-13 | N/A 110 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-137 | N/A 12 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-14 | N/A 7.2 mA | N/A DC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-15 | N/A 5 mA | N/A DC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-156 | N/A 12 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-194 | N/A 110 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-22 | N/A 6.1 mA | N/A DC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-224 | N/A 12 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-237B | N/A 12 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-3 | N/A 12 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-316B | N/A 12 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-340 | N/A 24 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-5 | N/A 110 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-6 | N/A 6 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-613 | N/A 12 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-615/288-1B | N/A 3.6 mA | N/A 3C | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-617 | N/A 24 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-618/288-1A | N/A 5 mA | N/A DC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-620 | N/A 19 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| W88X-7 | N/A 12 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-8 | N/A 24 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 88X-9 | N/A 110 | N/A VDC | N/A | N/A | N/A 10 A, Open Style Relay | N/A General Purpose Relay |
| 8AXA101 | N/A 115 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXA105 | N/A 230 | N/A VDC | N/A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |