Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 386 387 388 389 390 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

8AXA11-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA-115/125VDC N/A 115/125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA11G2-115/125VDC N/A 115/125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA11G2-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA11G2-240VAC N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA11G2-24VAC N/A 24 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA11G2-440/480VAC N/A 440/480 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA11G2-600VAC N/A 600 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA12-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA12-240VAC N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA123 N/A 250 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA129 N/A 250 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA-12VDC N/A 12 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA133 N/A 32 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA134 N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA137 N/A 208 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA140 N/A 208 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA159 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA160 N/A 24 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA-208VAC N/A 208 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA-230VDC N/A 230 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA-240VAC N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA-24VAC N/A 24 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA-24VDC N/A 24 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8AXA-250VDC N/A 250 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
Unit of Measure
« 386 387 388 389 390 »