Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 8AXA-440/480VAC | N/A 440/480 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXA46 | N/A 240 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXA46-208VAC | N/A 208 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXA61 | N/A 240 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXB-120VAC | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX101 | N/A 250 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX104 | N/A 125 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX115 | N/A 30 A | N/A DC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-115/125VDC | N/A 115/125 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX11G2-24VAC | N/A 24 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX11G2-440/480VAC | N/A 440/480 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-120 25Hz | N/A 120 | N/A 25HZ | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-120VAC | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX129 | N/A 15 A | N/A DC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX150 | N/A 3 A | N/A AC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-208VAC | N/A 208 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-240VAC | N/A 240 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-24VDC | N/A 24 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-3A AC | N/A 3 A | N/A AC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-48VAC | N/A 48 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-48VDC | N/A 48 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-4A AC | N/A | N/A | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX6 | N/A 240 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX69 | N/A 50 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8AXX-H3-120VAC | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |