Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 386 387 388 389 390 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

8AXX-H3-440/480VAC N/A 440/480 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXA100 N/A 440 N/A 25HZ N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXA103 N/A 18 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXA109 N/A 18 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXA-240VAC N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXA-24VAC N/A 24 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXB100A N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXB101 N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX10 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX10G2 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX-10VDC N/A 10 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX11 N/A 440/480 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX115 N/A 115 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX-115/125VDC N/A 115/125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX11G2-115/125VDC N/A 115/125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX11G2-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX11G2-240VAC N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX11G2-250VDC N/A 250 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX11G2-440/480VAC N/A 440/480 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX12-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX12-230VAC N/A 230 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX-12VAC N/A 12 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX-130VDC N/A 130 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX146 N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
Unit of Measure
« 386 387 388 389 390 »