Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 8BXX367 | N/A 250 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX371 | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX376 | N/A 125 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX380 | N/A 2.3 A | N/A DC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX381 | N/A 2.3 A | N/A DC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX383 | N/A 24 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX386 | N/A 125 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX391 | N/A 2.3 A | N/A DC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX392 | N/A 2.3 A | N/A DC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX394 | N/A 2.3 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX395 | N/A 2.3 A | N/A DC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX-440/480VAC | N/A 440/480 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX45-120VAC | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX45-240VAC | N/A 240 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX46 | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX46-24VDC | N/A 24 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX-48VDC | N/A 48 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX50-120VAC | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX50-240VAC | N/A 240 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX-550VAC | N/A 550 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX69-120VAC | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX69-125VDC | N/A 125 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX69-230VDC | N/A 230 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX69-24VDC | N/A 24 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8BXX69-48VDC | N/A 48 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |