Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 391 392 393 394 395 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

8BXX-90VDC N/A 90 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXXH3 N/A 277 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX-H3-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX-H3-24VDC N/A 24 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXX-H3-550VAC N/A 550 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8BXXW6 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXA108 N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXA110 N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXA113 N/A 24 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXA115 N/A 250 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8CXX-115/125VDC N/A 115/125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8CXX11G6 N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8CXX-12VDC N/A 12 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX135 N/A 208 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8CXX16 N/A 440 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX168 N/A 26 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX203 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8CXX-208VAC N/A 208 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX209 N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX210 N/A 250 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX212 N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX213 N/A 230 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX214 N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX214 N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8CXX220 N/A 250 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
Unit of Measure
« 391 392 393 394 395 »