Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 391 392 393 394 395 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

8HXX101 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8HXX110 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX11-250VAC N/A 250 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX11-250VDC N/A 250 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-115/125VDC N/A 115/125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX11G2-115/125VDC N/A 115/125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8HXX11G2-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8HXX-12VAC N/A 12 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-12VDC N/A 12 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8HXX142 N/A 48 N/A 16HZ N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8HXX167 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX183 N/A 208 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-185VDC N/A 185 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8HXX2 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8HXX201 N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-208VAC N/A 208 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-220 25Hz N/A 220 N/A 25HZ N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8HXX222 N/A 20/28 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-230VDC N/A 230 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-240VAC N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-24VAC N/A 24 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-24VDC N/A 24 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8HXX-250VDC N/A 250 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8HXX283 N/A 28 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
Unit of Measure
« 391 392 393 394 395 »