Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| A8HXX-32VAC | N/A 32 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX336 | N/A 48 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX-440/480VAC | N/A 440/480 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX-48VDC | N/A 48 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX-550VAC | N/A 550 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX55-120VAC | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX55-240VAC | N/A 240 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX-6/8VAC | N/A 6/8 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX-6/8VDC | N/A 6/8 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8HXX69-115VDC | N/A 115 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8HXX69-230VDC | N/A 230 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8HXX69-250VDC | N/A 250 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX69-48VDC | N/A 48 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX-6VAC | N/A 6 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX-H3-125VDC | N/A 125 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX-H3-24VAC | N/A 24 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8HXX-H3-440/480VAC | N/A 440/480 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| A8MXX50 | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8MXX6 | N/A 250 | N/A VDC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8XAX102 | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8XAX10G2 | N/A 240 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8XAX119 | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8XAX11G2-120VAC | N/A 120 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8XAX11G2-240VAC | N/A 240 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |
| 8XAX11G2-440/480VAC | N/A 440/480 | N/A VAC | N/A 30A | N/A | N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA | N/A Power Relay |