Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 396 397 398 399 400 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

8XAX-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XAX-12VDC N/A 12 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XAX-21.6A AC N/A 21.6 A N/A AC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XAX-230VDC N/A 230 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
A8XAX-230VDC N/A 230 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XAX-240VAC N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XAX-24VAC N/A 24 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XAX-24VDC N/A 24 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XAX-38A AC N/A 38 A N/A AC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XAX-440VAC N/A 440 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XAX-90VDC N/A 90 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XXA120 N/A 85 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XXA-120VAC N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XXA123 N/A 70 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XXA126-H3 N/A 0.522 A N/A AC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XXA-208VAC N/A 208 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XXA-240VAC N/A 240 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XXB69 N/A 125 N/A VDC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
8XXH N/A 120 N/A VAC N/A 30A N/A N/A Power Relay, Open Style, 30 Amp, 600 Volt Rating, UL, CSA N/A Power Relay
99SADHSX-4 N/A 115 N/A VDC N/A 25A N/A SPST- NO- DM N/A Hermetcially Sealed 25A Power Relay, No UL Ratings N/A Power Relay
99SDHSX-1 N/A 110 N/A VDC N/A 25A N/A SPST- NO- DM N/A Hermetcially Sealed 25A Power Relay, No UL Ratings N/A Power Relay
99SDHSX-3 N/A 28 N/A VDC N/A 25A N/A SPST- NO- DM N/A Hermetcially Sealed 25A Power Relay, No UL Ratings N/A Power Relay
A311XBXP-12VAC N/A 12 N/A VAC N/A 5A N/A DPDT N/A Sequencing Relay, 5Amp N/A Sequencing - Stepper Relay
A311XBXP-12VDC N/A 12 N/A VDC N/A 5A N/A DPDT N/A Sequencing Relay, 5Amp N/A Sequencing - Stepper Relay
A311XBXP-6VAC N/A 6 N/A VAC N/A 5A N/A DPDT N/A Sequencing Relay, 5Amp N/A Sequencing - Stepper Relay
Unit of Measure
« 396 397 398 399 400 »