Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 396 397 398 399 400 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

A311XBXPR-6VAC N/A 6 N/A VAC N/A 5A N/A DPDT N/A Sequencing Relay, 5A - actuates on release N/A Sequencing - Stepper Relay
A311XBXPR-6VDC N/A 6 N/A VDC N/A 5A N/A DPDT N/A Sequencing Relay, 5A - actuates on release N/A Sequencing - Stepper Relay
A311XDXP-110VDC N/A 110 N/A VDC N/A 5A N/A 4PDT N/A Sequencing Relay, 5Amp N/A Sequencing - Stepper Relay
A311XDXP-120VAC N/A 120 N/A VAC N/A 5A N/A 4PDT N/A Sequencing Relay, 5Amp N/A Sequencing - Stepper Relay
A311XDXP-12VDC N/A 12 N/A VDC N/A 5A N/A 4PDT N/A Sequencing Relay, 5Amp N/A Sequencing - Stepper Relay
A311XDXPR-120VAC N/A 120 N/A VAC N/A 5A N/A 4PDT N/A Sequencing Relay, 5A - actuates on release N/A Sequencing - Stepper Relay
A311XDXPRL-120VAC N/A 120 N/A VAC N/A 5A N/A 4PDT N/A Sequencing Relay, 5Amp - actuates on release , Indicator Lamp N/A Sequencing - Stepper Relay
WCP2X-1 N/A N/A N/A N/A N/A N/A
WCP2X-2 N/A N/A N/A N/A N/A N/A
WCP3X-1 N/A N/A N/A N/A N/A N/A
WCP3X-2 N/A N/A N/A N/A N/A N/A
WCP3X-3 N/A N/A N/A N/A N/A N/A
WCP4X-1 N/A N/A N/A N/A N/A N/A
WCP4X-2 N/A N/A N/A N/A N/A N/A
CR60A-240VAC N/A 240 N/A VAC N/A N/A N/A N/A
CRSX1494 N/A 24 N/A VDC N/A N/A N/A N/A
CX-3652 N/A N/A N/A N/A N/A N/A
CX-3653 N/A N/A N/A N/A N/A N/A
CX-3654 N/A N/A N/A N/A N/A N/A
CX-3655 N/A N/A N/A N/A N/A N/A
CX-3656 N/A N/A N/A N/A N/A N/A
CX-3751 N/A N/A N/A N/A N/A N/A
CX-3755 N/A N/A N/A N/A N/A N/A
CX-3801 N/A N/A N/A N/A N/A N/A
CX-3805 N/A N/A N/A N/A N/A N/A
Unit of Measure
« 396 397 398 399 400 »