Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| CX-4104 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4105 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4108 | N/A 24 | N/A VAC | N/A | N/A | N/A | N/A |
| CX-4109 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4110 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4111 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4115 | N/A 110 | N/A VDC | N/A | N/A | N/A | N/A |
| CX-4116 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4125 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| CX-4126 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4127 | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A |
| CX-4128 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| CX-4129 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4130 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4132 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4133 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4135 | N/A 125 | N/A VDC | N/A | N/A | N/A | N/A |
| CX-4139 | N/A | N/A | N/A | N/A | N/A | N/A |
| CX-4140 | N/A | N/A | N/A | N/A | N/A | N/A |
| CXA-1970 | N/A 115 | N/A VAC | N/A | N/A | N/A | N/A |
| 314XBX254 | N/A 48 | N/A VDC | N/A | N/A | N/A | N/A |
| 425XBXW-24VDC | N/A 24 | N/A VDC | N/A 35A | N/A 1 Form A | N/A | N/A |
| M35A-002S-120VAC | N/A 120 | N/A VAC | N/A 35A | N/A 1 Form A | N/A 35A Hermetically Sealed Mercury Switching, Special - Call for more Info | N/A Mercury Switching Power Relay |
| M35A-006S-120VAC | N/A 120 | N/A VAC | N/A 35A | N/A 1 Form A | N/A 35A Hermetically Sealed Mercury Switching, Special - Call for more Info | N/A Mercury Switching Power Relay |
| M35A-031S-24VDC | N/A 24 | N/A VDC | N/A 35A | N/A 1 Form A | N/A 35A Hermetically Sealed Mercury Switching, Special - Call for more Info | N/A Mercury Switching Power Relay |