Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 401 402 403 404 405 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

M60AA-250VDC N/A 250 N/A VDC N/A 60A N/A 2 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AA-277VAC N/A 277 N/A VAC N/A 60A N/A 2 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAA-002S-120VAC N/A 120 N/A VAC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Special - Call for more Info N/A Mercury Switching Power Relay
M60AAA-003S-24VDC N/A 24 N/A VDC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Special - Call for more Info N/A Mercury Switching Power Relay
M60AAA-0155-120VAC N/A 120 N/A VAC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Special - Call for more Info N/A Mercury Switching Power Relay
M60AAA-120VAC N/A 120 N/A VAC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAA-12VDC N/A 12 N/A VDC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAA-208VAC N/A 208 N/A VAC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAA-240VAC N/A 240 N/A VAC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAA-24VAC N/A 24 N/A VAC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAA-24VDC N/A 24 N/A VDC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAA-250VDC N/A 250 N/A VDC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAA-277VAC N/A 277 N/A VAC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAA-480VAC N/A 480 N/A VAC N/A 60A N/A 3 Form A N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAB-24VDC N/A 24 N/A VDC N/A 60A N/A 2 Form A & 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AAB-250VDC N/A 250 N/A VDC N/A 60A N/A 2 Form A & 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AB-120VAC N/A 120 N/A VAC N/A 60A N/A 1 Form A & 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AB-12VDC N/A 12 N/A VDC N/A 60A N/A 1 Form A & 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AB-240VAC N/A 240 N/A VAC N/A 60A N/A 1 Form A & 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60AB-24VDC N/A 24 N/A VDC N/A 60A N/A 1 Form A & 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60B-002S-120VAC N/A 120 N/A VAC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Special - Call for more Info N/A Mercury Switching Power Relay
M60B-006S-120VAC N/A 120 N/A VAC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Special - Call for more Info N/A Mercury Switching Power Relay
M60B-007S-240VAC N/A 240 N/A VAC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Special - Call for more Info N/A Mercury Switching Power Relay
M60B-009S-120VAC N/A 120 N/A VAC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Special - Call for more Info N/A Mercury Switching Power Relay
M60B-120VAC N/A 120 N/A VAC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
Unit of Measure
« 401 402 403 404 405 »