Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 406 407 408 409 410 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

M60B-12VDC N/A 12 N/A VDC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60B-208VAC N/A 208 N/A VAC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60B-240VAC N/A 240 N/A VAC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60B-240VDC N/A 240 N/A VDC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60B-24VDC N/A 24 N/A VDC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60B-48VDC N/A 48 N/A VDC N/A 60A N/A 1 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60BB-120VAC N/A 120 N/A VAC N/A 60A N/A 2 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60BB-240VAC N/A 240 N/A VAC N/A 60A N/A 2 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60BB-24VAC N/A 24 N/A VAC N/A 60A N/A 2 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60BB-24VDC N/A 24 N/A VDC N/A 60A N/A 2 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60BBB-120VAC N/A 120 N/A VAC N/A 60A N/A 3 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
M60BBB-24VDC N/A 24 N/A VDC N/A 60A N/A 3 Form B N/A 60A Hermetically Sealed Mercury Switching, Option DIN Rail Adapter 16-MDRDIN-1 N/A Mercury Switching Power Relay
MR30Y1A-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1A-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1A-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1AE-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1AE-5VDC N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1ARV-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1ARV-5VDC N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1AZ-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1B-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1B-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1B-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1C104 N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR30Y1C-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
Unit of Measure
« 406 407 408 409 410 »