Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 406 407 408 409 410 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

MR35Y2A-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR35Y2A-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR35Y2C100 N/A 6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR35Y2C101 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR35Y2C-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR35Y2C-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR35Y2C-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR35Y2CV-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR35Y2CV-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MR35Y2CV-5VDC N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRD1A-5VDC N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD108 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD112 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD115 N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD119 N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD123 N/A 6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD131 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD134 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD146 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD149 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD151 N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD153 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD162 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD164 N/A 6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
Unit of Measure
« 406 407 408 409 410 »