Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 406 407 408 409 410 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

MRR1AD165 N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD170 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD174 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD175 N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD176 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD177 N/A 8 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD179 N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD181 N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD182 N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD8-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD8-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1AD8-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADE-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADE-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADE-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADR-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADRV-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADS-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADS-1VDC N/A 1 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADS-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADS-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADS8-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1ADS8-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
Unit of Measure
« 406 407 408 409 410 »