Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| MRR1ADSEV-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADSEV-5/6VDC | N/A 5/6 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADSEVZ | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADSKR-5/6VDC | N/A 5/6 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADSR-5/6VDC | N/A 5/6 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADSRV | N/A 5/6 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADSRZ | N/A 5 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADSV-12VDC | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADSV-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADSV-5/6VDC | N/A 5/6 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADV-12VDC | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADV-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1ADV-5/6VDC | N/A 5/6 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BD102 | N/A 5 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BD105 | N/A 5 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BD108 | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BD113 | N/A 1.5 A | N/A DC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BD-12VDC | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BD-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BD-5/6VDC | N/A 5/6 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BDS-12VDC | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BDS-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BDS-5/6VDC | N/A 5/6 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BDS8-12VDC | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRR1BDS8-24VDC | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |