Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 411 412 413 414 415 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

MRR1CDL8K1R N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K1RV N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K1V N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K2-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K2-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K2-5VDC N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K2R N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K2RV N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K2V-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K2V-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8K2V-5VDC N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8R N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8RV N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8V-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8V-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDL8V-5VDC N/A 5 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDLE-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDLE-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDLE-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDLE-6VDC N/A 6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDLERV N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDLEV-12VDC N/A 12 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDLEV-24VDC N/A 24 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDLEV-5/6VDC N/A 5/6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
MRR1CDLEV-6VDC N/A 6 N/A VDC N/A N/A N/A N/A Dry Reed Relays
Unit of Measure
« 411 412 413 414 415 »