Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| MRRE1C-6VDC | N/A 6 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRRE2A102 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRRE2A103 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A Dry Reed Relays |
| MRRLN1A107 | N/A 9/18 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A114 | N/A 13.5 mA | N/A DC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A118 | N/A 5 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A123 | N/A 12 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A126 | N/A 12 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A127 | N/A 5 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A129 | N/A 1.8 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 1A | N/A | N/A Dry Reed Relays |
| MRRN1A134 | N/A 13.5 mA | N/A DC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A135 | N/A 3 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A136 | N/A 24 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A137 | N/A 24 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A168 | N/A 5 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A169 | N/A 12 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A173 | N/A 48 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A174 | N/A 5 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A1B105 | N/A 12 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN1A1B-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 1A | N/A | N/A Dry Reed Relays |
| MRRN1A1B-24VDC | N/A 24 | N/A VDC | N/A 500mA | N/A 1A | N/A | N/A Dry Reed Relays |
| MRRN1A1B-6VDC | N/A 6 | N/A VDC | N/A 500mA | N/A 1A | N/A | N/A Dry Reed Relays |
| MRRN1A-24VDC | N/A 24 | N/A VDC | N/A 500mA | N/A 1A | N/A | N/A Dry Reed Relays |
| MRRN1A-48VDC | N/A 48 | N/A VDC | N/A 500mA | N/A 1A | N/A | N/A Dry Reed Relays |