Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 416 417 418 419 420 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

MRRN1A-5VDC N/A 5 N/A VDC N/A 500mA N/A 1A N/A N/A Dry Reed Relays
MRRN1A-6VDC N/A 6 N/A VDC N/A 500mA N/A 1A N/A N/A Dry Reed Relays
MRRN1B-12VDC N/A 12 N/A VDC N/A 500mA N/A 1B N/A N/A Dry Reed Relays
MRRN1B-24VDC N/A 24 N/A VDC N/A 500mA N/A 1B N/A N/A Dry Reed Relays
MRRN1B-48VDC N/A 48 N/A VDC N/A 500mA N/A 1B N/A N/A Dry Reed Relays
MRRN1B-6VDC N/A 6 N/A VDC N/A 500mA N/A 1B N/A N/A Dry Reed Relays
MRRN1C106 N/A 12 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRN1C111 N/A 12 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRN1C118 N/A 12 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRN1C120 N/A 24 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRN1C123 N/A 12 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRN1C-5VDC N/A 5 N/A VDC N/A 250mA N/A 1C N/A N/A Dry Reed Relays
MRRN2A110 N/A 24 N/A VDC N/A 500mA N/A 2A N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRN2A113 N/A 12 N/A VDC N/A 500mA N/A 2A N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRN2A114 N/A 5 N/A VDC N/A 500mA N/A 2A N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRN2A128 N/A 12 N/A VDC N/A 500mA N/A 2A N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRN2A-12VDC N/A 12 N/A VDC N/A 500mA N/A 2A N/A N/A Dry Reed Relays
MRRN2A1B101 N/A 48 N/A VDC N/A 500mA N/A 2A N/A N/A Dry Reed Relays
MRRN2A-24VDC N/A 24 N/A VDC N/A 500mA N/A 2A N/A N/A Dry Reed Relays
MRRN2A-48VDC N/A 48 N/A VDC N/A 500mA N/A 2A N/A N/A Dry Reed Relays
MRRN2A-6VDC N/A 6 N/A VDC N/A 500mA N/A 2A N/A N/A Dry Reed Relays
MRRN2AZ N/A 12 N/A VDC N/A 500mA N/A 2A N/A N/A Dry Reed Relays
MRRN2B103 N/A 24 N/A VDC N/A 500mA N/A 2B N/A N/A Dry Reed Relays
MRRN2B-12VDC N/A 12 N/A VDC N/A 500mA N/A 2B N/A N/A Dry Reed Relays
MRRN2B-24VDC N/A 24 N/A VDC N/A 500mA N/A 2B N/A N/A Dry Reed Relays
Unit of Measure
« 416 417 418 419 420 »