Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| MRRN2B-48VDC | N/A 48 | N/A VDC | N/A 500mA | N/A 2B | N/A | N/A Dry Reed Relays |
| MRRN2B-6VDC | N/A 6 | N/A VDC | N/A 500mA | N/A 2B | N/A | N/A Dry Reed Relays |
| MRRN2C103 | N/A 12 | N/A VDC | N/A 250mA | N/A 2C | N/A | N/A Dry Reed Relays |
| MRRN2C-12VDC | N/A 12 | N/A VDC | N/A 250mA | N/A 2C | N/A | N/A Dry Reed Relays |
| MRRN2C-24VDC | N/A 24 | N/A VDC | N/A 250mA | N/A 2C | N/A | N/A Dry Reed Relays |
| MRRN2C-48VDC | N/A 48 | N/A VDC | N/A 250mA | N/A 2C | N/A | N/A Dry Reed Relays |
| MRRN2C-6VDC | N/A 6 | N/A VDC | N/A 250mA | N/A 2C | N/A | N/A Dry Reed Relays |
| MRRN3A110 | N/A 24 | N/A VDC | N/A 500mA | N/A 3A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN3A-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 3A | N/A | N/A Dry Reed Relays |
| MRRN3A-24VDC | N/A 24 | N/A VDC | N/A 500mA | N/A 3A | N/A | N/A Dry Reed Relays |
| MRRN3A-5VDC | N/A 5 | N/A VDC | N/A 500mA | N/A 3A | N/A | N/A Dry Reed Relays |
| MRRN3A-6VDC | N/A 6 | N/A VDC | N/A 500mA | N/A 3A | N/A | N/A Dry Reed Relays |
| MRRN3AHG100 | N/A 24 | N/A VDC | N/A 500mA | N/A 3A | N/A | N/A Dry Reed Relays |
| MRRN3C104 | N/A 5 | N/A VDC | N/A 500mA | N/A 3C | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN3C-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 3C | N/A | N/A Dry Reed Relays |
| MRRN3C-24VDC | N/A 24 | N/A VDC | N/A 500mA | N/A 3C | N/A | N/A Dry Reed Relays |
| MRRN3C-6VDC | N/A 6 | N/A VDC | N/A 500mA | N/A 3C | N/A | N/A Dry Reed Relays |
| MRRN4A-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 4A | N/A | N/A Dry Reed Relays |
| MRRN4A-24VDC | N/A 24 | N/A VDC | N/A 500mA | N/A 4A | N/A | N/A Dry Reed Relays |
| MRRN4A-6VDC | N/A 6 | N/A VDC | N/A 500mA | N/A 4A | N/A | N/A Dry Reed Relays |
| MRRN4AV | N/A 24 | N/A VDC | N/A 500mA | N/A 4A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRN4AZ-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 4A | N/A | N/A Dry Reed Relays |
| MRRN4AZ-5VDC | N/A 5 | N/A VDC | N/A 500mA | N/A 4A | N/A | N/A Dry Reed Relays |
| MRRNL1A109 | N/A 12 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |
| MRRNL1A-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 1A | N/A Minature Dry Reed Relays - Special, Call for more information | N/A Dry Reed Relays |