Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 421 422 423 424 425 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

MRRNL1A-24VDC N/A 24 N/A VDC N/A 500mA N/A 1A N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRNL1A-3/18VDC N/A 3/18 N/A VDC N/A 500mA N/A 1A N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRNL1C-15VDC N/A 15 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRNL1C-18VDC N/A 18 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRNL1C-24VDC N/A 24 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRNL1C-5VDC N/A 5 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRNL1C-6VDC N/A 6 N/A VDC N/A 250mA N/A 1C N/A Minature Dry Reed Relays - Special, Call for more information N/A Dry Reed Relays
MRRQ1A N/A 5-6 N/A DC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1A106 N/A 5 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1A107 N/A 32 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1A110 N/A 5 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1A-12VDC N/A 12 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1A-24VDC N/A 24 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1AERV N/A 5 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1AR N/A 5/6 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1ARV-24VDC N/A 24 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1ARV-5/6VDC N/A 5/6 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1AV-12VDC N/A 12 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1AV-24VDC N/A 24 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1AV-5VDC N/A 5 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1AVZ-12VDC N/A 12 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1AVZ-24VDC N/A 24 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1AZ-12VDC N/A 12 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1AZ-5VDC N/A 5 N/A VDC N/A 500mA N/A 1A N/A Single In-Line Reed Relay N/A SIP Reed Relay
MRRQ1B101 N/A 6 N/A VDC N/A 500mA N/A 1B N/A Single In-Line Reed Relay N/A SIP Reed Relay
Unit of Measure
« 421 422 423 424 425 »