Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| MRRQ1B104 | N/A 5 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1B105 | N/A 32 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1B-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1B-24VDC | N/A 24 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1B-5/6VDC | N/A 5/6 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1BR-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1BR-5/6VDC | N/A 5/6 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1BRV | N/A 5/6 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1BV-12VDC | N/A 12 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1BV-24VDC | N/A 24 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQ1BV-5/6VDC | N/A 5/6 | N/A VDC | N/A 500mA | N/A 1B | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| MRRQX-5VDC | N/A 5 | N/A VDC | N/A | N/A | N/A Single In-Line Reed Relay | N/A SIP Reed Relay |
| PM-1037 | N/A 120 | N/A VAC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-1097 | N/A 120 | N/A VAC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-1287 | N/A 36 | N/A VDC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-1295 | N/A 12 | N/A VDC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-1300 | N/A 24 | N/A VAC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-1303 | N/A 32 | N/A VDC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-1305 | N/A 12 | N/A VDC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-1307 | N/A 32 | N/A VDC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-1310 | N/A 24 | N/A VDC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-17AY-12 | N/A 12 | N/A VAC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-17AY-120 | N/A 120 | N/A VAC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-17AY-208 | N/A 208 | N/A VAC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |
| PM-17AY-24 | N/A 24 | N/A VAC | N/A 25A | N/A 4PDT | N/A Open Style Power Relay, Screw Terminals, 10A Tungsten Switching, Motor loads, Dust Cover available | N/A Power Relay |