Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 421 422 423 424 425 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

RPX1077 N/A 120 N/A VAC N/A N/A N/A N/A
RPX1081 N/A 120 N/A VAC N/A N/A N/A N/A
RPX1082 N/A 120 N/A VAC N/A N/A N/A N/A
RPX1083 N/A 125 N/A VDC N/A N/A N/A N/A
RPX1084 N/A 120 N/A VAC N/A N/A N/A N/A
RPX1085 N/A 240 N/A VAC N/A N/A N/A N/A
RPX1087 N/A 120 N/A VAC N/A N/A N/A N/A
RPX849A N/A 120 N/A VAC N/A N/A N/A N/A
RR12A N/A 120 N/A VAC N/A N/A N/A N/A
RR16A100 N/A 12 N/A VDC N/A N/A N/A N/A
RR1A106 N/A 28 N/A VDC N/A N/A N/A N/A
RR1A107 N/A 24 N/A VDC N/A N/A N/A N/A
RR1A111 N/A 6 N/A VDC N/A N/A N/A N/A
RR1A117 N/A 24 N/A VDC N/A N/A N/A N/A
RR1A129 N/A 40 N/A VDC N/A N/A N/A N/A
RR1A137 N/A 12 N/A VDC N/A N/A N/A N/A
RR1A138 N/A 24 N/A VDC N/A N/A N/A N/A
RR1A142 N/A 24 N/A VDC N/A N/A N/A N/A
RR1A156 N/A 12 N/A VDC N/A N/A N/A N/A
RR1A178 N/A 20 N/A VDC N/A N/A N/A N/A
RR1A178 N/A 20 N/A VDC N/A N/A N/A N/A
RR1A185 N/A 24 N/A VDC N/A N/A N/A N/A
RR1A192 N/A 24 N/A VDC N/A N/A N/A N/A
RR1A192 N/A 24 N/A VDC N/A N/A N/A N/A
RR1A48P N/A 24 N/A VDC N/A N/A N/A N/A
Unit of Measure
« 421 422 423 424 425 »