Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 421 422 423 424 425 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

RR1A-48VDC N/A 0.5 A N/A DC N/A N/A N/A N/A
RR1AHG100 N/A 6 N/A VDC N/A N/A N/A N/A
RR1AHG101 N/A 24 N/A VDC N/A N/A N/A N/A
RR1B103 N/A 24 N/A VDC N/A N/A N/A N/A
RR1B-12VDC N/A 24 N/A VDC N/A N/A N/A N/A
RR1B-24VDC N/A 12 N/A VDC N/A N/A N/A N/A
RR1B-48VDC N/A 24 N/A VDC N/A N/A N/A N/A
RR1B-5VDC N/A 48 N/A VDC N/A N/A N/A N/A
RR1B-6VDC N/A 5 N/A VDC N/A N/A N/A N/A
RR2A121 N/A 6 N/A VDC N/A N/A N/A N/A
RR2A-48VDC N/A 24 N/A VDC N/A N/A N/A N/A
RR4A104 N/A 6 N/A VDC N/A N/A N/A N/A
RR4AF-12VDC N/A 12 N/A VDC N/A N/A N/A N/A
RR4AF-24VDC N/A 12 N/A VDC N/A N/A N/A N/A
RR4AF-6VDC N/A 24 N/A VDC N/A N/A N/A N/A
RSX1182A N/A 6 N/A VDC N/A N/A N/A N/A
RSX1182B N/A 115/125 N/A VDC N/A N/A N/A N/A
RSX1346 N/A 115/125 N/A VDC N/A N/A N/A N/A
RSX1348 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1358 N/A 440 N/A VAC N/A N/A N/A N/A
RSX1363 N/A 208 N/A VAC N/A N/A N/A N/A
RSX1463 N/A 208 N/A VAC N/A N/A N/A N/A
RSX1484 N/A 24 N/A VDC N/A N/A N/A N/A
RSX1517 N/A 1.3 N/A VAC N/A N/A N/A N/A
RSX1553 N/A 120 N/A VAC N/A N/A N/A N/A
Unit of Measure
« 421 422 423 424 425 »