Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 426 427 428 429 430 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

RSX1555 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1617 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1625 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1652 N/A 48 N/A VDC N/A N/A N/A N/A
RSX1688 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1689 N/A 48 N/A VDC N/A N/A N/A N/A
RSX1694 N/A 48 N/A VDC N/A N/A N/A N/A
RSX1707 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1717A N/A 120 N/A VAC N/A N/A N/A N/A
RSX1718 N/A 8 A N/A DC N/A N/A N/A N/A
RSX1722A N/A 8 A N/A DC N/A N/A N/A N/A
RSX1723A N/A 240 N/A VAC N/A N/A N/A N/A
RSX1725 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1740 N/A 24 N/A VAC N/A N/A N/A N/A
RSX1743NE N/A 750 N/A VDC N/A N/A N/A N/A
RSX1744 N/A 125 N/A VDC N/A N/A N/A N/A
RSX1745 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1747 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1748 N/A 450 N/A VDC N/A N/A N/A N/A
RSX1755 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1757 N/A 24 N/A VDC N/A N/A N/A N/A
RSX1758 N/A 31 N/A VDC N/A N/A N/A N/A
RSX1759 N/A 120 N/A VAC N/A N/A N/A N/A
RSX1760 N/A 24 N/A VAC N/A N/A N/A N/A
RSX1764 N/A 120 N/A VAC N/A N/A N/A N/A
Unit of Measure
« 426 427 428 429 430 »