Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| RSX1767 | N/A 240 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1768 | N/A 24 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1769 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1771 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1772 | N/A 125 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1773 | N/A 240 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1774 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1775 | N/A 110 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1776 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1779 | N/A 250 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1781 | N/A 1.3 A | N/A AC | N/A | N/A | N/A | N/A |
| RSX1784 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1785 | N/A 125 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1786 | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1787 | N/A 450 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1788 | N/A 12 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1789 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1790 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1793 | N/A 240 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1795 | N/A 110 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1796-120VAC | N/A 130 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1796-24VDC | N/A 120 | N/A VAC | N/A | N/A | N/A | N/A |
| RSX1800 | N/A 24 | N/A VDC | N/A | N/A | N/A | N/A |
| RSX1800AB | N/A 120 | N/A VAC | N/A | N/A | N/A Alarm Control Relays, call for details | N/A Alarm Control Relays |
| RSX1800AD-125VDC | N/A 24 | N/A VAC | N/A | N/A | N/A Alarm Control Relays, call for details | N/A Alarm Control Relays |