Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 314XBX237 | N/A 4 | N/A VDC | N/A 10A | N/A DPDT | N/A Special Industrial Relay, call for details, Octal Plug | N/A Industrial Relay |
| 314XBX248 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A Special Industrial Relay, call for details, Octal Plug | N/A Industrial Relay |
| 314XBX256 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Special Industrial Relay, call for details, Octal Plug | N/A Industrial Relay |
| 314XBX258 | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A Special Industrial Relay, call for details, Octal Plug | N/A Industrial Relay |
| 314XBX261 | N/A 120 | N/A VAC | N/A 10A | N/A DPDT | N/A Special Industrial Relay, call for details, Octal Plug | N/A Industrial Relay |
| 314XBX48P-120VAC | N/A 24 | N/A VDC | N/A 10A | N/A DPDT | N/A Special Industrial Relay, call for details, Octal Plug | N/A Industrial Relay |
| 314XBX48P-125VDC | N/A 120 | N/A 50-60HZ | N/A 10A | N/A DPDT | N/A Industrial Relay, Octal Plug | N/A Industrial Relay |
| 314XBX48P-12VDC | N/A 115-125 | N/A DC | N/A 10A | N/A DPDT | N/A Industrial Relay, Octal Plug | N/A Industrial Relay |
| 314XBX48PGLY | N/A 12 | N/A DC | N/A 10A | N/A DPDT | N/A Industrial Relay, Octal Plug | N/A Industrial Relay |
| 314XBX48PGY-40VDC | N/A 125 | N/A VDC | N/A 10A | N/A DPDT | N/A Industrial Relay, Octal Plug, Silver Contacts, Indicator Lamp | N/A Industrial Relay |
| 314XCX48P-120VAC | N/A 40 | N/A VDC | N/A 10A | N/A DPDT | N/A Industrial Relay, Octal Plug, Silver Contacts | N/A Industrial Relay |
| 314XCX48PLM-28VDC | N/A 120 | N/A VAC | N/A 10A | N/A 3PDT | N/A Industrial Relay, Octal Plug | N/A Industrial Relay |
| 425AXA100 | N/A 28 | N/A VDC | N/A 10A | N/A 3PDT | N/A Industrial Relay, Octal Plug, Indicator Lamp, Manual Actuator | N/A Industrial Relay |
| 425AXA105 | N/A 120 | N/A VAC | N/A 30A | N/A DPST-NO-NC | N/A Special -N.O. Contact has High In Rush Tungsten Contacts | N/A Power Relay |
| 425AXA106 | N/A 48 | N/A VDC | N/A 30A | N/A DPST-NO-NC | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425AXA110 | N/A 72 | N/A VDC | N/A 30A | N/A DPST-NO-NC | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425AXA111 | N/A 24 | N/A DC | N/A 30A | N/A DPST-NO-NC | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425AXA112 | N/A 240 | N/A VAC | N/A 30A | N/A DPST-NO-NC | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425AXA-120VAC | N/A 24 | N/A VDC | N/A 30A | N/A DPST-NO-NC | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425BXX106 | N/A 120 | N/A VAC | N/A 30A | N/A DPST-NO-NC | N/A Power Relay | N/A Power Relay |
| 425BXX-120VAC | N/A 48 | N/A VDC | N/A 30A | N/A DPST- NO | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425BXX-125D | N/A 120 | N/A VAC | N/A 30A | N/A DPST- NO | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425BXX151 | N/A 115-125 | N/A DC | N/A 30A | N/A DPST- NO | N/A Power Relay | N/A Power Relay |
| 425BXX170 | N/A 120 | N/A VAC | N/A 30A | N/A DPST- NO | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425BXX199 | N/A 120 | N/A VAC | N/A 30A | N/A DPST- NO | N/A Power Relay, Special Relay, call for details | N/A Power Relay |