Item # |
Voltage |
Frequency |
Current |
Contact Poles |
Relay Features |
Relay Type |
|---|---|---|---|---|---|---|
| 425XBX235 | N/A 12 | N/A VDC | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX237 | N/A 120 | N/A VAC | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX242 | N/A 120 | N/A VAC | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX243 | N/A 125 | N/A VDC | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX244 | N/A 240 | N/A VAC | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX246 | N/A 240 | N/A 50/60 | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX250 | N/A 120 | N/A 50-60HZ | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX263 | N/A 120 | N/A VAC | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX264 | N/A 12 | N/A VDC | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX270 | N/A 24 | N/A VDC | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX-600VAC | N/A 72 | N/A VDC | N/A 30A | N/A DPDT | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XBX69-24D | N/A 600 | N/A VAC | N/A 30A | N/A DPDT | N/A Power Relay, Open Style, 30 Amp | N/A Power Relay |
| 425XBX69-37.5VDC | N/A 24 | N/A VDC | N/A 30A | N/A DPDT | N/A Power Relay, W/Blowout Magnet | N/A Power Relay |
| 425XBX69-6D | N/A 480 | N/A VAC | N/A 30A | N/A DPDT | N/A Power Relay, W/Blowout Magnet | N/A Power Relay |
| 425XBXW-120VAC | N/A 6 | N/A VDC | N/A 30A | N/A DPDT | N/A Power Relay, W/Blowout Magnet | N/A Power Relay |
| 425XBXW-208/240VAC | N/A 120 | N/A VAC | N/A 30A | N/A DPDT | N/A Power Relay, High In Rush Tungsten Contacts | N/A Power Relay |
| 425XXB105 | N/A 208/240 | N/A VAC | N/A 30A | N/A DPDT | N/A Power Relay, High In Rush Tungsten Contacts | N/A Power Relay |
| 425XXB109 | N/A 18 | N/A VDC | N/A 30A | N/A DPST-NC | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XXH100 | N/A 125 | N/A VDC | N/A 30A | N/A DPST-NC | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| 425XXH26990-120A | N/A 240 | N/A VAC | N/A 30A | N/A SPST-DB | N/A Power Relay, Special Relay, call for details | N/A Power Relay |
| SK-MSQ14-DL | N/A | N/A | N/A N/A | N/A 1-2Pole - Octal Socket | N/A 8 Pin Octal Socket, Panel or DIN Rail Mountable | N/A Octal Socket |
| SK-MSQ14-DS | N/A | N/A | N/A | N/A | N/A | N/A |
| SK-SQB14-DS | N/A | N/A | N/A N/A | N/A 1-3 Pole - Square Base Socket | N/A 14 Pin Square base, 3/16" Receptacles, Panel or DIN Rail Mountable | N/A Square Base Socket |