Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 91 92 93 94 95 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

246FXXP-010-12VDC N/A 12 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-010-240VAC N/A 240 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-010-24VAC N/A 24 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-010-24VDC N/A 24 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-010-32VDC N/A 32 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-010-48VDC N/A 48 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-030-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-030-120VAC N/A 120 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-030-12VDC N/A 12 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-030-240VAC N/A 240 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-030-24VAC N/A 24 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-030-24VDC N/A 24 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-030-32VDC N/A 32 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-030-48VDC N/A 48 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-060-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-060-120VAC N/A 120 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-060-12VDC N/A 12 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-060-240VAC N/A 240 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-060-24VAC N/A 24 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-060-24VDC N/A 24 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-060-32VDC N/A 32 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-060-48VDC N/A 48 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-12F-120VAC N/A 120 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Fixed 12 seconds On Delay N/A Industrial ON-Delay Timer Relay
246FXXP-180-115/125VDC N/A 115/125 N/A VDC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246FXXP-180-120VAC N/A 120 N/A VAC N/A 10A N/A 6PST- NO N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay N/A Industrial ON-Delay Timer Relay
Unit of Measure
« 91 92 93 94 95 »