Print Back
Struthers-Dunn-Concert-of-Relays
Unit of Measure
« 96 97 98 99 100 »  

Item #

Voltage

Frequency

Current

Contact Poles

Relay Features

Relay Type

246XBX100-180-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XBX100-300-120VAC N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay N/A Industrial ON-Delay Timer Relay
246XBX101-600 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 60-600 seconds On-Delay, Sealed Manual Actuator and Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX102-001-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 second On-Delay, Sealed Manual Actuator and Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX102-002-24VDC N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2 second On-Delay, Sealed Manual Actuator and Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX102-010 N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, Sealed Manual Actuator and Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX102-030 N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Sealed Manual Actuator and Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX102-060 N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, Sealed Manual Actuator and Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX102-180 N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 18-180 seconds On-Delay, Sealed Manual Actuator and Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX102-300 N/A 24 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover,Adjustable 30-300 seconds On-Delay, Sealed Manual Actuator and Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX103 N/A 125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Fixed Time Delay 1.25 Seconds N/A Industrial ON-Delay Timer Relay
246XBX110 N/A 115/125 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX111 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX112 N/A 12 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX113-030 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Cover Gasket, Lamp N/A Industrial ON-Delay Timer Relay
246XBX114 N/A 37.5 N/A VDC N/A 10A N/A DPDT N/A 12 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, Sealed Manual Actuator and Cover Gasket N/A Industrial ON-Delay Timer Relay
246XBX115-060 N/A 240 N/A VAC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 3.0-30 seconds On-Delay, N/A Instantaeous On Industrial Time On-Delay Relay
246XBX117-010 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, N/A Instantaeous On Industrial Time On-Delay Relay
246XBX118-060 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, N/A Instantaeous On Industrial Time On-Delay Relay
246XBX119-300 N/A 120 N/A VAC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 30-300 seconds On-Delay, N/A Instantaeous On Industrial Time On-Delay Relay
246XBX120-010 N/A 125 N/A VDC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, N/A Instantaeous On Industrial Time On-Delay Relay
246XBX121-010 N/A 125 N/A VDC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 1.0-10 seconds On-Delay, N/A Instantaeous On Industrial Time On-Delay Relay
246XBX122-060 N/A 125 N/A VDC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 6.0-60 seconds On-Delay, N/A Instantaeous On Industrial Time On-Delay Relay
246XBX123-001-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 0.1-1 seconds On-Delay N/A Instantaeous On Industrial Time On-Delay Relay
246XBX123-002-125VDC N/A 125 N/A VDC N/A 10A N/A DPDT N/A 14 Pin Plug , Polycarbonate Cover, Adjustable 0.2-2 seconds On-Delay, N/A Instantaeous On Industrial Time On-Delay Relay
Unit of Measure
« 96 97 98 99 100 »