
The 134 series are single throw, normally open, miniature mercury reed relays. Reeds are hermetically sealed in glass tubes with trace amounts of liquid mercury to provide continuously refreshed contact surfaces for extremely long life.
The 131 series offers double throw contacts. Both are capable.
For Additional Configuration please use the RFQ/RFI tab above to submit your request.
Item # |
Contact Arrangement |
Nominal Input Voltage |
Maximum Pull-in |
Minimum Dropout |
Nominal Resistance |
Nominal Power |
|---|---|---|---|---|---|---|
| 134MPCX-1-5VDC | N/A SPDT Mercury | N/A 5 VDC | N/A 4 | N/A 0.5 | N/A 60 Ω | N/A 417 mW |
| 134MPCX-10-5VDC | N/A DPDT Mercury with Clamping Diode | N/A 5 VDC | N/A 4 | N/A 1 | N/A 45 Ω | N/A 560 mW |
| 134MPCX-11-12VDC | N/A DPDT Mercury with Clamping Diode | N/A 12 VDC | N/A 9.6 | N/A 1 | N/A 230 Ω | N/A 620 mW |
| 134MPCX-2-12VDC | N/A SPDT Mercury | N/A 12 VDC | N/A 9 | N/A 1 | N/A 330 Ω | N/A 435 mW |
| 134MPCX-3-24VDC | N/A SPDT Mercury | N/A 24 VDC | N/A 18 | N/A 2 | N/A 1400 Ω | N/A 410 mW |