Print Back

MRR/RR Series Axial lead epoxy molded reed relays have solid wire leads on each end. They are available with two grid spacing’s - 0.1 inch for the MRR and 0.2 for the RR. Both versions have a metal protection shield around the body.

For Additional Configuration please use the RFQ/RFI tab above to submit your request.

Unit of Measure

Specifications

Series

N/A RR

Contact Arrangement

N/A DPST - N.O.

Coil Voltage

N/A 24 VDC

Contacts

Contact Configuration

N/A Up to 4PST-NO

Contact Material

N/A Rhodium

Contact Rating

N/A 0.5 A

Contact Rating Load (maximum)

N/A 15 VA

Contact Rating Switching Voltage (maximum)

N/A 250 VDC

Contact Rating Switching Current (maximum)

N/A 1 A

Contact Rating Carry Current (maximum)

N/A 1 A

Contact Resistance, Initial

N/A 200 milliohms max at 6VDC

Coil

Coils Available

N/A DC

Coil Power

N/A Varies

Input Voltage Tolerance - DC

N/A 80% to 110% of nominal

Drop-out voltge

N/A 10% of nominal

Duty

N/A Continuous

Timing

Operate Time (typical w/o suppression)

N/A 2 to 10 ms

Release Time (typical w/o supression)

N/A 2 to 10 ms

Dielectric Strength

Across Open Contacts

N/A 500 Vrms

Between Mutually Insulated Point

N/A 1500 Vrms

Insulation Resistance

N/A 1000 megohms at 500VAC

Capacitance

Capacitance Across Open Contacts

N/A 2pF

Temperature

Operating

N/A -40 to 85 ºC-40 to 185 ºF

Storage

N/A -40 TO 105 ºC-40 to 221 ºF

Life Expectancy

Electrical (full load)

N/A 10,000,000

Mechanical (no load)

N/A 200,000,000

Miscellaneous

Shock

N/A 50 grams

Vibration

N/A 10 G’s to 450Hz

Enclosure

N/A Epoxy molded, metal covered

Weight

N/A varies