CAD (0)
▾
MRR, RR Series - Axial Lead, Shielded Reed Relays
Reed Relays
MRR/RR Series Axial lead epoxy molded reed relays have solid wire leads on each end. They are available with two grid spacing’s - 0.1 inch for the MRR and 0.2 for the RR. Both versions have a metal protection shield around the body.
For Additional Configuration please use the RFQ/RFI tab above to submit your request.
Made in U.S.A.
Item # |
Contact Arrangement |
Coil Voltage |
|---|---|---|
| RR2A-24VDC | Contact Arrangement N/A DPST - N.O. | Coil Voltage N/A 24 VDC |