
The MRR-D series is a latching reed relay. Form A or Form C contact stands less than 5/16” above the PC mounting surface. To accommodate Form B or 2 Form A contacts the relay is slightly under 3/8” high. These relays offer mercury reed contacts 8, 12, or 14 pins and a variety of other options. All relays mate with the standard 14 pin DIP socket. Low powers 5 volt models provide operation on less than 50 milliwatts.
For Additional Configuration please use the RFQ/RFI tab above to submit your request.
Series |
N/A MRRDL |
Contact Arrangement |
N/A SPST - N.O. - Latching |
Nominal Input Voltage |
N/A 24 VDC |
Maximum Pull-in |
N/A 18 |
Minimum Dropout |
N/A 2 |
Nominal Resistance |
N/A 4600 Ω |
Nominal Power |
N/A 125 mW |
Maximum Switching Load |
N/A 100 VDC |
Carry Current |
N/A 1.5 A |
Contact Configuration |
N/A SPST-NO |
Contact Material |
N/A Rhodium |
Contact Rating |
N/A 0.5 A |
Contact Rating Load (maximum) |
N/A 10 VA |
Contact Rating Switching Voltage (maximum) |
N/A 100 VDC |
Contact Rating Switching Current (maximum) |
N/A 0.5 A |
Contact Rating Carry Current (maximum) |
N/A 0.5 A |
Contact Resistance, Initial |
N/A 100 milliohms max at 6VDC |
Coils Available |
N/A DC |
Coil Power |
N/A Varies |
Input Voltage Tolerance - DC |
N/A 80% to 110% of nominal |
Drop-out voltge |
N/A 10% of nominal |
Duty |
N/A Continuous |
Operate Time (typical w/o suppression) |
N/A 1 ms |
Release Time (typical w/o supression) |
N/A 1 ms |