CAD (0)
▾
MRRDL Series - Latching Reed Relays
Reed Relays
The MRR-D series is a latching reed relay. Form A or Form C contact stands less than 5/16” above the PC mounting surface. To accommodate Form B or 2 Form A contacts the relay is slightly under 3/8” high. These relays offer mercury reed contacts 8, 12, or 14 pins and a variety of other options. All relays mate with the standard 14 pin DIP socket. Low powers 5 volt models provide operation on less than 50 milliwatts.
For Additional Configuration please use the RFQ/RFI tab above to submit your request.
Made in U.S.A.
Item # |
Nominal Input Voltage |
Maximum Pull-in |
Minimum Dropout |
Nominal Resistance |
Nominal Power |
Maximum Switching Load |
|---|---|---|---|---|---|---|
| MRRDL1AS8-5D | Nominal Input Voltage N/A 5 VDC | Maximum Pull-in N/A 3.8 | Minimum Dropout N/A 0.5 | Nominal Resistance N/A 750 Ω | Nominal Power N/A 35 mW | Maximum Switching Load N/A 10 VA |
| MRRDL1AS8-12D | Nominal Input Voltage N/A 12 VDC | Maximum Pull-in N/A 9 | Minimum Dropout N/A 1 | Nominal Resistance N/A 1000 Ω | Nominal Power N/A 145 mW | Maximum Switching Load N/A 0.5 A |
| MRRDL1AS8-24D | Nominal Input Voltage N/A 24 VDC | Maximum Pull-in N/A 18 | Minimum Dropout N/A 2 | Nominal Resistance N/A 4600 Ω | Nominal Power N/A 125 mW | Maximum Switching Load N/A 100 VDC |