Print Back

The MRR-D series is a latching reed relay. Form A or Form C contact stands less than 5/16” above the PC mounting surface. To accommodate Form B or 2 Form A contacts the relay is slightly under 3/8” high. These relays offer mercury reed contacts 8, 12, or 14 pins and a variety of other options. All relays mate with the standard 14 pin DIP socket. Low powers 5 volt models provide operation on less than 50 milliwatts.

For Additional Configuration please use the RFQ/RFI tab above to submit your request.

Made in U.S.A.

MRRDL Series - Latching Reed Relays
Unit of Measure
1 

Item #

Nominal Input Voltage

Maximum Pull-in

Minimum Dropout

Nominal Resistance

Nominal Power

Maximum Switching Load

MRRDL1AS8-5D N/A 5 VDC N/A 3.8 N/A 0.5 N/A 750 Ω N/A 35 mW N/A 10 VA
MRRDL1AS8-12D N/A 12 VDC N/A 9 N/A 1 N/A 1000 Ω N/A 145 mW N/A 0.5 A
MRRDL1AS8-24D N/A 24 VDC N/A 18 N/A 2 N/A 4600 Ω N/A 125 mW N/A 100 VDC
Unit of Measure
1