Print Back

The 392 series is an industry standard “octal” base version of DC sensitive relay. Single pole versions operate on as little as 125mW and are capable of switching 5 amps. Power requirements increase by 125mW per pole up to 3 poles. Operating current can be as low as 11.1mA. The 392 series can withstand wide voltage ranges of up to almost 4X minimum voltage without overheating. Single pole and double pole versions have 8 pin bases. The 3 pole version has 11 pins. All are intended for socket mounting.

Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
UL Recognized

Unit of Measure

Specifications

Series

N/A 392

Contact Arrangement

N/A XAX (SPDT) - (1 form C)

Construction

N/A Enclosed plug-in

Options

N/A Manual actuator

Coil Current

N/A 3.5 MA/DC

Contacts

Contact Configuration

N/A Up to 3PDT

Contact Material

N/A Silver

Contact Rating

N/A 5 A

Contact Rating 120 / 240VAC Resistive

N/A 5 A

Contact Rating 28VDC Resistive

N/A 5 A

Contact Resistance, Initial

N/A 100 milliohms max at 6VDC

Coil

Coils Available

N/A AC and DC

Minimum Coil Power-Single Pole

N/A 125 mW

Minimum Coil Power-Double Pole

N/A 250 mW

Minimum Coil Power-3 Pole

N/A 375 mW

Duty

N/A Continuous

Timing

Operate Time (max)

N/A 20 ms

Release Time (max)

N/A 15 ms

Dielectric Strength

Across Open Contacts

N/A 500 Vrms

Between Mutually Insulated Point

N/A 1500 Vrms

Insulation Resistance

N/A 1,000 Mohms min at 500VDC

Temperature

Operating

N/A -20 to 70 ºC-4 to 158 ºF

Storage

N/A -40 TO 105 ºC-40 to 221 ºF

Life Expectancy

Electrical (full load)

N/A 100,000

Mechanical (no load)

N/A 10,000,000

Miscellaneous Characteristics

Mounting Position

N/A any

Mating Socket

N/A 1P, 2P = SK-CIR8-DS
3P = SK-CIR11-DS

Enclosure

N/A Clear Polycarbonate

Weight

N/A 3.2 oz90 g