CAD (0)
▾
392 Series - Low Coil Power Sensitive Relays - Octal Base
Sensitive - Low Input Power Relays
The 392 series is an industry standard “octal” base version of DC sensitive relay. Single pole versions operate on as little as 125mW and are capable of switching 5 amps. Power requirements increase by 125mW per pole up to 3 poles. Operating current can be as low as 11.1mA. The 392 series can withstand wide voltage ranges of up to almost 4X minimum voltage without overheating. Single pole and double pole versions have 8 pin bases. The 3 pole version has 11 pins. All are intended for socket mounting.
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A.
Item # |
Contact Arrangement |
Coil Current |
|---|---|---|
| 392XAX48P-3.5MA/DC | Contact Arrangement N/A XAX (SPDT) - (1 form C) | Coil Current N/A 3.5 MA/DC |
| 392XAX48P-5.0MA/DC | Contact Arrangement N/A XAX (SPDT) - (1 form C) | Coil Current N/A 5.0 MA/DC |
| 392XAX48P-7.0MA/DC | Contact Arrangement N/A XAX (SPDT) - (1 form C) | Coil Current N/A 7.0 MA/DC |
| 392XAX48P-11.1MA/DC | Contact Arrangement N/A XAX (SPDT) - (1 form C) | Coil Current N/A 11.1 MA/DC |
| 392XBX48P-5.0MA/DC | Contact Arrangement N/A XBX (DPDT) - (2 form C) | Coil Current N/A 5.0 MA/DC |
| 392XBX48P-10.0MA/DC | Contact Arrangement N/A XBX (DPDT) - (2 form C) | Coil Current N/A 10.0 MA/DC |
| 392XBX48P-15.8MA/DC | Contact Arrangement N/A XBX (DPDT) - (2 form C) | Coil Current N/A 15.8 MA/DC |