Print Back

The 326 on delay and 327 off delay are “octal” base constructed time delay relays. Both AC and DC versions are available. On delays can have up to three poles. The timing circuit is a fully encapsulated precision RC (resistor – capacitor) network typically used in applications where oscillators are not desired. Fixed time versions are available. Single pole and double pole versions have 8 pin bases. The 3 pole version has 11 pins. All are intended for socket mounting.

Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
UL Recognized               Made in U.S.A.

326/327 Series - Time Delay Relays
Unit of Measure
1 

Item #

Contact Arrangement

Timing Range

Operating Voltage

326XBX48P-002-120VAC N/A XBX (DPDT) - (2 form C) N/A 0.2 - 2.0 s N/A 120 VAC
326XBX48P-002-24VDC N/A XBX (DPDT) - (2 form C) N/A 0.2 - 2.0 s N/A 24 VDC
326XBX48P-010-120VAC N/A XBX (DPDT) - (2 form C) N/A 1.0 - 10 s N/A 120 VAC
326XBX48P-010-115-125VDC N/A XBX (DPDT) - (2 form C) N/A 1.0 - 10 s N/A 115-125 VDC
326XBX48P-060-12VDC N/A XBX (DPDT) - (2 form C) N/A 6.0 - 60 s N/A 12 VDC
326XBX48P-060-115-125VDC N/A XBX (DPDT) - (2 form C) N/A 6.0 - 60 s N/A 115-125 VDC
326XBX48P-180-120VAC N/A XBX (DPDT) - (2 form C) N/A 18 - 180 s N/A 120 VAC
326XBX48P-3.5F-24VDC N/A XBX (DPDT) - (2 form C) N/A N/A 24 VDC
326XBX48P-300-120VAC N/A XBX (DPDT) - (2 form C) N/A 30 - 300 s N/A 120 VAC
326XCX48P-010-120VAC N/A XCX (3PDT) - (3 form C) N/A 1.0 - 10 s N/A 120 VAC
326XCX48P-010-115-125VDC N/A XCX (3PDT) - (3 form C) N/A 1.0 - 10 s N/A 115-125 VDC
326XCX48P-030-120VAC N/A XCX (3PDT) - (3 form C) N/A N/A 120 VAC
327XAX48P-002-120VAC N/A XAX (SPDT) - (1 form C) N/A 0.2 - 2.0 s N/A 120 VAC
327XAX48P-002-115-125VDC N/A XAX (SPDT) - (1 form C) N/A 0.2 - 2.0 s N/A 115-125 VDC
327XAX48P-300-120VAC N/A XAX (SPDT) - (1 form C) N/A 30 - 300 s N/A 120 VAC
327XBX48P-002-120VAC N/A XBX (DPDT) - (2 form C) N/A 0.2 - 2.0 s N/A 120 VAC
327XBX48P-010-120VAC N/A XBX (DPDT) - (2 form C) N/A 1.0 - 10 s N/A 120 VAC
327XBX48P-060-120VAC N/A XBX (DPDT) - (2 form C) N/A 6.0 - 60 s N/A 120 VAC
327XBX48P-060-12VDC N/A XBX (DPDT) - (2 form C) N/A 6.0 - 60 s N/A 12 VDC
327XBX48P-180-120VAC N/A XBX (DPDT) - (2 form C) N/A 18 - 180 s N/A 120 VAC
327XBX48P-300-120VAC N/A XBX (DPDT) - (2 form C) N/A 30 - 300 s N/A 120 VAC
Unit of Measure
1