CAD (0)
▾
131 Series - Mercury Reed Relays
Reed Relays
The 131 series are single throw, normally open, miniature mercury reed relays. Reeds are hermetically sealed in glass tubes with trace amounts of liquid mercury to provide continuously refreshed contact surfaces for extremely long life.
The 134 series offers double throw contacts. Both are capable.
For Additional Configuration please use the RFQ/RFI tab above to submit your request.
Item # |
Contact Arrangement |
Nominal Input Voltage |
Maximum Pull-in |
Minimum Dropout |
Nominal Resistance |
Nominal Power |
|---|---|---|---|---|---|---|
| 131MPCX-3-12VDC | Contact Arrangement N/A SPST - N.O. | Nominal Input Voltage N/A 12 VDC | Maximum Pull-in N/A 9 | Minimum Dropout N/A 1 | Nominal Resistance N/A 330 Ω | Nominal Power N/A 435 mW |
