CAD (0)
▾
292 Series - Low Coil Power Sensitive Relays - Square Base
Sensitive - Low Input Power Relays
The 292 series is a square base, bladed version of DC sensitive relay. Single pole versions operate on as little as 125mW and are capable of switching 5 amps. Power requirements increase by 125mW per pole up to 3 poles. Operating current can be as low as 3.5mA. The 292 series can withstand wide voltage ranges of up to almost 4X minimum voltage without overheating. The package on this series is typically socket mounted. It can also be panel mounted allowing direct connections to terminals with quick-connects or soldering.
Additional contact configurations and coil options are available – please use the RFQ/RFI tab above to submit your request.
Made in U.S.A.
Item # |
Contact Arrangement |
Coil Current |
|---|---|---|
| 292XAXC-5.0MA/DC | Contact Arrangement N/A XAX (SPDT) - (1 form C) | Coil Current N/A 5.0 MA/DC |
| 292XBXC-5.0MA/DC | Contact Arrangement N/A XBX (DPDT) - (2 form C) | Coil Current N/A 5.0 MA/DC |
| 292XCXC-6.0MA/DC | Contact Arrangement N/A XCX (3PDT) - (3 form C) | Coil Current N/A 6.0 MA/DC |
| 292XCXC-12.0MA/DC | Contact Arrangement N/A XCX (3PDT) - (3 form C) | Coil Current N/A 12.0 MA/DC |